Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.750 | |
| A dimension MM | 69.850 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2912-0808 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Hose size | -8 | -8 |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |