Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.929 | |
| A dimension MM | 49.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ2913-0808 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.575 | |
| Drop dimension MM | 40.00 | |
| End size 1 | -8 | -8 |
| Hose cut off factor IN | 0.636 | |
| Hose cut off factor MM | 16.150 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3230 | |
| Inside diameter MM | 8.2000 | |
| Product height in | 1.575 | |
| Product height mm | 40.005 | |
| Product length in | 1.929 | |
| Product length mm | 48.997 | |
| Product width in | 1.110 | |
| Product width mm | 28.194 | |
| Series | EJ SERIES | EJ Series |