Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.570 | |
| A dimension MM | 40.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ2914-0606C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 25.40 | |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.462 | |
| End connection torque | 15-19 LB-FT(20-25 NM) | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.080 | |
| Hose cut off factor MM | 27.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.250 | |
| Inside diameter MM | 6.300 | |
| Product height in | 1.382 | |
| Product height mm | 35.103 | |
| Product length in | 1.570 | |
| Product length mm | 39.878 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.688 | |
| Product width mm | 17.475 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |