Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.360 | |
| A dimension MM | 60.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | EJ2979-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | H123 | H123 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.430 | |
| Drop dimension MM | 61.70 | |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.225 | |
| End connection torque | 35-46 LB-FT(47-62 NM) | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 | -12 |
| End size 2 | -8 | -8 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.388 | |
| Hose cut off factor MM | 35.255 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.410 | |
| Inside diameter MM | 10.500 | |
| Product height in | 2.890 | |
| Product height mm | 73.406 | |
| Product length in | 2.360 | |
| Product length mm | 59.944 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |