Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.500 | |
| A dimension MM | 63.400 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.600 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ3036-1006S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible hoses | 2807 | 2807 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.600 | |
| End size 1 | -10 | -10 |
| End type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.910 | |
| Hose cut off factor MM | 48.514 | |
| Inside diameter IN | 0.248 | |
| Inside diameter MM | 6.299 | |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |