Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.350 | |
| A dimension MM | 110.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3111-1216S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.259 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End size 2 | -16 | -16 |
| End Type 1 | TUBE-O FEMALE LONG PILOT | Tube-O female long pilot |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.670 | |
| Hose cut off factor MM | 67.800 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 1.440 | |
| Product height mm | 36.576 | |
| Product length in | 4.350 | |
| Product length mm | 110.490 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789291387 |
