Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.160 | |
| A dimension MM | 105.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3297-01-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 43.00 | |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.200 | |
| End size 1 | -12 | -12 |
| End size 2 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.620 | |
| Hose cut off factor MM | 66.548 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 7.874 | |
| Product height in | 2.070 | |
| Product height mm | 52.578 | |
| Product length in | 4.160 | |
| Product length mm | 105.664 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020145 |
