Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.220 | |
| A dimension MM | 183.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.710 | |
| Drop dimension MM | 43.40 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -8 | -8 |
| End Type 1 | TUBE-O FEMALE SHORT PILOT | Tube-O female short pilot |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.670 | |
| Hose cut off factor MM | 144.100 | |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 8.000 | |
| Product height in | 2.490 | |
| Product height mm | 63.246 | |
| Product length in | 7.650 | |
| Product length mm | 194.310 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020152 |
