Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.460 | |
| A dimension MM | 113.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3299-01-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.225 | |
| End size 1 | -12 | -12 |
| End size 2 | -8 | -8 |
| End Type 1 | TUBE-O F SHORT PILOT H SIDE PT | Tube-O F short pilot H side pt |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.530 | |
| Hose cut off factor MM | 64.300 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 7.874 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020169 |
![Hose Fittings EJ3299-01-0808S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215604%2FID433157973633-0101_preview.jpg&w=1920&q=75)