Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.280 | |
| A dimension MM | 83.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3320-1008S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.850 | |
| Drop dimension MM | 21.60 | |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.000 | |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.740 | |
| Hose cut off factor MM | 44.100 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.320 | |
| Inside diameter MM | 8.000 | |
| Product height in | 0.850 | |
| Product height mm | 21.590 | |
| Product length in | 3.280 | |
| Product length mm | 83.312 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.120 | |
| Product width mm | 28.448 | |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156679 |