Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.870 | |
| A dimension MM | 98.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3321-1012S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 23.00 | |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.600 | |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.290 | |
| Hose cut off factor MM | 58.166 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.430 | |
| Inside diameter MM | 10.922 | |
| Product height in | 1.320 | |
| Product height mm | 33.528 | |
| Product length in | 3.870 | |
| Product length mm | 98.298 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.120 | |
| Product width mm | 28.448 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020206 |
