Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.090 | |
| A dimension MM | 53.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3533-01-0404S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | GH134 | GH134 |
| Compatible tube OD IN | 0.25 | |
| Compatible tube OD MM | 6.350 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 39.00 | |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.300 | |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.420 | |
| Hose cut off factor MM | 36.068 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.120 | |
| Inside diameter MM | 3.048 | |
| Product height in | 1.550 | |
| Product height mm | 39.370 | |
| Product length in | 2.090 | |
| Product length mm | 53.086 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
| Tube OD 1 IN | 0.250 | |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789329882 |
