Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.760 | |
| A dimension MM | 95.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Catalog Item | EJ3534-03-0608S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.100 | |
| Drop dimension MM | 27.90 | |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.463 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 | -6 |
| End size 2 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.220 | |
| Hose cut off factor MM | 81.788 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.240 | |
| Inside diameter MM | 6.200 | |
| Product height in | 1.100 | |
| Product height mm | 27.940 | |
| Product length in | 3.760 | |
| Product length mm | 95.504 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.680 | |
| Product width mm | 17.272 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146108197 |
![Hose Fittings EJ3534-01-0404S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215608%2FID433157986637-0101_preview.jpg&w=1920&q=75)