Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.210 | |
| A dimension MM | 107.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.620 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.270 | |
| Drop dimension MM | 32.20 | |
| End connection hex size IN | 0.984 | |
| End connection hex size MM | 25.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.660 | |
| Hose cut off factor MM | 67.600 | |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.500 | |
| Product height in | 2.570 | |
| Product height mm | 65.278 | |
| Product length in | 5.210 | |
| Product length mm | 132.334 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789329936 |
