Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.830 | |
| A dimension MM | 122.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3734-01-1012S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.890 | |
| Drop dimension MM | 48.00 | |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -10 | -10 |
| End type 1 | TUBE-O F LONG PILOT L SIDE PT | Tube-O F long pilot L side pt |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.250 | |
| Hose cut off factor MM | 82.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.900 | |
| Product height in | 2.330 | |
| Product height mm | 59.182 | |
| Product length in | 4.830 | |
| Product length mm | 122.682 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156693 |