Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.920 | |
| A dimension MM | 125.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3809-01-0606S | |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.500 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE SAE FLARELESS | Male SAE flareless |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.400 | |
| Hose cut off factor MM | 86.360 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 | |
| Product height in | 0.680 | |
| Product height mm | 17.272 | |
| Product length in | 4.920 | |
| Product length mm | 124.968 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.680 | |
| Product width mm | 17.272 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028738 |
