Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.840 | |
| A dimension MM | 122.940 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3809-04-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.200 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE SAE FLARELESS | Male SAE flareless |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.300 | |
| Hose cut off factor MM | 83.820 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 7.874 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 4.840 | |
| Product length mm | 122.936 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| SERIES | EJ SERIES | EJ Series |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028769 |
