Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.730 | |
| A dimension MM | 120.220 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ3809-05-1008S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.000 | |
| End connection hex size MM | 25.400 | |
| End size 1 | -10 | -10 |
| End size 2 | -8 | -8 |
| End Type 1 | MALE SAE FLARELESS | Male SAE flareless |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.190 | |
| Hose cut off factor MM | 81.026 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 7.874 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 4.737 | |
| Product length mm | 120.320 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028776 |
![Hose Fittings EJ3809-02-0806S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215613%2FID433157996640-0101_preview.jpg&w=1920&q=75)