Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.950 | |
| A dimension MM | 100.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ4076-04-0810S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.730 | |
| Drop dimension MM | 18.60 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -8 | -8 |
| End type 1 | TUBE-O F LONG PILOT L SIDE PT | Tube-O F long pilot L side pt |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.400 | |
| Hose cut off factor MM | 61.000 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.500 | |
| Product height in | 0.730 | |
| Product height mm | 18.542 | |
| Product length in | 3.950 | |
| Product length mm | 100.330 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |