Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.400 | |
| A dimension MM | 113.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ4076-06-1012S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | TUBE-O F LONG PILOT L SIDE PT | Tube-O F long pilot L side pt |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.880 | |
| Hose cut off factor MM | 73.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.900 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 4.460 | |
| Product length mm | 113.284 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |