Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.190 | |
| A dimension MM | 30.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4274-0406S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.840 | |
| Drop dimension MM | 21.40 | |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.700 | |
| Hose cut off factor MM | 17.800 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.110 | |
| Inside diameter MM | 2.900 | |
| Product height in | 1.170 | |
| Product height mm | 29.718 | |
| Product length in | 1.190 | |
| Product length mm | 30.226 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.680 | |
| Product width mm | 17.272 | |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |