Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.310 | |
| A dimension MM | 33.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ4313-0606S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.911 | |
| Drop dimension MM | 23.14 | |
| End connection hex size IN | 0.810 | |
| End connection hex size MM | 20.000 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.819 | |
| Hose cut off factor MM | 20.800 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.240 | |
| Inside diameter MM | 6.100 | |
| Product height in | 1.281 | |
| Product height mm | 32.537 | |
| Product length in | 1.300 | |
| Product length mm | 33.020 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.810 | |
| Product width mm | 20.574 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |