Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.772 | |
| A dimension MM | 197.400 | |
| Angle shape | 34 DEGREE | 34 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4388-4040S | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 50.80 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 | -40 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.059 | |
| Hose cut off factor MM | 128.500 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.100 | |
| Inside diameter MM | 53.300 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 7.770 | |
| Product length mm | 197.358 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.312 | |
| Product width mm | 84.125 |