Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.374 | |
| A dimension MM | 212.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4473-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.976 | |
| Drop dimension MM | 101.00 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 23.813 | |
| End connection torque | 35-46 LB-FT(47-62 NM) | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 7.488 | |
| Hose cut off factor MM | 190.200 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.346 | |
| Inside diameter MM | 8.800 | |
| Product height in | 3.976 | |
| Product height mm | 101.000 | |
| Product length in | 8.374 | |
| Product length mm | 212.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.938 | |
| Product width mm | 23.813 | |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |