Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.201 | |
| A dimension MM | 81.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ4507-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.968 | |
| Hose cut off factor MM | 50.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.346 | |
| Inside diameter MM | 8.800 | |
| Product height in | 1.732 | |
| Product height mm | 43.993 | |
| Product length in | 3.574 | |
| Product length mm | 90.780 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.460 | |
| Product width mm | 11.684 |