Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.122 | |
| A dimension MM | 104.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ4518-1616C | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.625 | |
| End connection hex size MM | 41.275 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.933 | |
| Hose cut off factor MM | 74.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.811 | |
| Inside diameter MM | 20.600 | |
| Product height in | 1.625 | |
| Product height mm | 41.275 | |
| Product length in | 4.120 | |
| Product length mm | 104.648 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.625 | |
| Product width mm | 41.275 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene Propylene (EPDM) |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1-11 1/2 NPTF | 1-11 1/2 NPTF |