Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.142 | |
| A dimension MM | 54.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4562-1012S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.780 | |
| Drop dimension MM | 70.60 | |
| End connection hex size IN | 1.120 | |
| End connection hex size MM | 28.575 | |
| End connection torque | 42-50 LB-FT(57-68 NM) | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.256 | |
| Hose cut off factor MM | 31.900 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.461 | |
| Inside diameter MM | 11.700 | |
| Product height in | 3.311 | |
| Product height mm | 84.099 | |
| Product length in | 2.140 | |
| Product length mm | 54.356 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Thread size 1 | 1-14 UNS | 1-14 UNS |