Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.690 | |
| A dimension MM | 42.926 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.200 | |
| Backup hex size MM | 30.000 | |
| Catalog Item | EJ4632-1212S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.200 | |
| End connection torque | 62-69 LB-FT(84-93 NM) | 62-69 lb-ft(84-93 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.810 | |
| Hose cut off factor MM | 20.574 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.5600 | |
| Inside diameter MM | 14.2240 | |
| Product height in | 1.811 | |
| Product height mm | 45.999 | |
| Product length in | 1.889 | |
| Product length mm | 47.981 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 30.000 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
| Thread size 1 | M24X1.5 | M24x1.5 |