Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.010 | |
| A dimension MM | 51.054 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | EJ4713-1208 | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.300 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.610 | |
| Drop dimension MM | 40.89 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 37-44 LB-FT(50-60 NM) | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.120 | |
| Hose cut off factor MM | 28.448 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 8.890 | |
| Product height in | 1.610 | |
| Product height mm | 40.894 | |
| Product length in | 2.010 | |
| Product length mm | 51.054 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Tube OD 1 IN | 0.197 | |
| Tube OD 1 MM | 5.000 |