Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.450 | |
| A dimension MM | 62.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.430 | |
| Backup hex size MM | 11.112 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4766-0403S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.938 | |
| Drop dimension MM | 23.80 | |
| End connection hex size IN | 0.440 | |
| End connection hex size MM | 11.113 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.130 | |
| Hose cut off factor MM | 54.100 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 9.449 | |
| Inside diameter MM | 2.400 | |
| Product height in | 0.938 | |
| Product height mm | 23.825 | |
| Product length in | 2.450 | |
| Product length mm | 62.230 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.438 | |
| Product width mm | 11.112 | |
| Thread size 1 | 7/16-24 UN | 7/16-24 UN |