Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.896 | |
| A dimension MM | 98.960 | |
| Angle shape | 73 DEGREE | 73 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4895-1616S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 7.402 | |
| Drop dimension MM | 50.00 | |
| End connection hex size IN | 1.496 | |
| End connection hex size MM | 38.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.011 | |
| Hose cut off factor MM | 76.480 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.795 | |
| Inside diameter MM | 20.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |