Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.343 | |
| A dimension MM | 84.900 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4919-0808-82 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.858 | |
| Drop dimension MM | 98.00 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.457 | |
| Hose cut off factor MM | 62.400 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.346 | |
| Inside diameter MM | 8.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |