Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.756 | |
| A dimension MM | 70.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4947-1010S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.752 | |
| Drop dimension MM | 69.90 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.874 | |
| Hose cut off factor MM | 47.600 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.437 | |
| Inside diameter MM | 11.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |