Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.929 | |
| A dimension MM | 74.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ5012-0606-82 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.543 | |
| Drop dimension MM | 90.0 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.331 | |
| Hose cut off factor MM | 59.200 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |