Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.330 | |
| A dimension MM | 135.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ5076-07-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.470 | |
| Drop dimension MM | 37.30 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 31.750 | |
| End size 1 | -12 | -12 |
| End type 1 | TUBE-O FEMALE LONG PILOT | Tube-O female long pilot |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.750 | |
| Hose cut off factor MM | 95.200 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.900 | |
| Product height in | 1.470 | |
| Product height mm | 37.338 | |
| Product length in | 5.330 | |
| Product length mm | 135.382 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156761 |