EJ5096-101016S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EJ5096-101016S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Compatible hoses | GH134 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | Barb | |
| End type 2 | Line/Hose/Tube | |
| End Type 3 | Barb | |
| Finish/plating | Zinc | |
| Packaged Weight | 1 lb | |
| Product material | Carbon Steel | |
| Thread sealant | No |