Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.360 | |
| A dimension MM | 85.344 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.930 | |
| Backup hex size MM | 24.000 | |
| Catalog Item | EJ6165-1008S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.200 | |
| End connection hex size MM | 30.000 | |
| End connection torque | 44-49 LB-FT(60-66 NM) | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.700 | |
| Hose cut off factor MM | 43.180 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3600 | |
| Inside diameter MM | 9.1440 | |
| Product height in | 1.811 | |
| Product height mm | 45.999 | |
| Product length in | 2.232 | |
| Product length mm | 56.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
| Thread size 1 | 1-14 UNS | 1-14 UNS |