Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.460 | |
| A dimension MM | 87.884 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.200 | |
| Backup hex size MM | 30.000 | |
| Catalog Item | EJ6165-1208S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.438 | |
| End connection hex size MM | 36.000 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.800 | |
| Hose cut off factor MM | 45.720 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3600 | |
| Inside diameter MM | 9.1440 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 4.027 | |
| Product length mm | 102.286 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | EJ SERIES | EJ Series |
| Thread sealant | NO | No |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |