Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.225 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ6407-0808-259 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.225 | |
| End size 1 | -12 | -12 |
| End size 2 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 1.370 | |
| Hose cut off factor MM | 34.798 | |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140104 |
