NIPPLE ASSY, (perm) male orifice-product-details

NIPPLE ASSY, (perm) male orifice

EJ6411-0404C


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
Compatible hosesFC493
End size 1-4
End size 2-4
Hose cut off factor IN1.260
Hose cut off factor MM32.004