NIPPLE ASSY, (perm)
EJ6412-0404C
ToolsEJ6412-0404C Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Compatible hoses | FC493 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male ORB ISO 11926-3 |
| Hose cut off factor IN | 0.950 |
| Hose cut off factor MM | 24.130 |