NIPPLE ASSY, (perm)
EJ6413-0404C
ToolsEJ6413-0404C Product specifications
Characteristic | Value | Description |
|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 6S20FHB20ZL | 6S20FHB20ZL |
| Compatible hoses | FC493 | FC493 |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| Hose cut off factor IN | | 1.510 |
| Hose cut off factor MM | | 38.354 |