Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.660 | |
| A dimension MM | 118.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ7653-01-0810S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -8 | -8 |
| End size 2 | -6 | -6 |
| End type 1 | TUBE-O FEMALE LONG PILOT | Tube-O female long pilot |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.728 | |
| Hose cut off factor MM | 69.300 | |
| Inside diameter IN | 0.3700 | |
| Inside diameter MM | 9.5000 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 4.660 | |
| Product length mm | 118.364 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |