Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
EJ8046-02-0806S
HOSE NIPPLE ASSY,EZ/06,5400THD/08,CS,STR
EJ8046-02-0806S
Tools
Add to comparison
Add to comparison
EJ8046-02-0806S
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Compatible hoses
GH134
End size 1
-8
End size 2
-6
Hex size 1 IN
1.000
Hex size 1 MM
25.400
Hose cut off factor IN
2.700
Hose cut off factor MM
68.580