Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.330 | |
| A dimension MM | 59.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ8114-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.640 | |
| Drop dimension MM | 41.70 | |
| End connection hex size IN | 1.000 | |
| End connection hex size MM | 25.400 | |
| End connection torque | 38-42 LB-FT(52-58 NM) | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.770 | |
| Hose cut off factor MM | 19.550 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.412 | |
| Inside diameter MM | 10.460 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 2.330 | |
| Product length mm | 59.182 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |