Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.590 | |
| A dimension MM | 192.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ8211-4040S | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Compatible hoses | 2661 | 2661 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.000 | |
| Drop dimension MM | 132.00 | |
| End size 1 | -40 | -40 |
| End type 1 | FLANGE FLAT FACE C61 | Flange Flat Face C61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.880 | |
| Hose cut off factor MM | 123.952 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.090 | |
| Inside diameter MM | 53.086 | |
| Product height in | 5.200 | |
| Product height mm | 132.080 | |
| Product length in | 7.590 | |
| Product length mm | 192.786 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.312 | |
| Product width mm | 84.125 |
