T/A (reus), sktls/R6 DAI30687-01-product-details

T/A (reus), sktls/R6 DAI30687-01

EJ8489-0604C


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Compatible hose ID IN0.250
Compatible hose ID MM6.350
Hose size-4