Ftng perm other blkhd SAE 45 deg flare-product-details

Ftng perm other blkhd SAE 45 deg flare

EJ8494-0606S


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Catalog ItemEJ8494-0606S
Compatible hose ID IN0.375
Compatible hose ID MM9.525
Hose size-6-6