
Danfoss Everflex
EJ9355-0404S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EJ9355-0404S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID | .25 in |
| Construction style | Swage |
| Drop dimension | .91 |
| End gender 1 | Female |
| End Size 1 | 7/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .56 in |
| Hex Size 2 | .5 in |
| Hose cut-off factor | .66 in |
| Hose dash size | -4 |
| Inside diameter | .16 in |
| Item type | Fitting Assembly |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1.066 lb |
| Packaged Width | 4 in |
| Product Height | 1.53 in |
| Product Length/Depth | 1.56 in |
| Product material | Carbon Steel |
| Product Type | Swage Hose Fittings |
| Product Volume | 1.337 in³ |
| Product Weight | .07 lb |
| Product Width | .56 in |
| Sub-brand | Everflex |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Trade Name | Everswage |