
Danfoss
EJ9440-1216S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EJ9440-1216S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | GH001 |
| End gender 1 | Female |
| End Size 1 | 1 3/16 IN |
| End Size 2 | 1 IN |
| End type 1 | ORS |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 1.375 in |
| Hose cut-off factor | 2.17 in |
| Hose dash size | -16 |
| Inside diameter | .61 in |
| Item type | Fitting Assembly |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Product Height | 1.58 in |
| Product Length/Depth | 4.41 in |
| Product material | Carbon steel |
| Product Type | A/C Refrigeration Products |
| Product Volume | 9.581 in³ |
| Product Width | 1.375 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 3/16-12 |
| Trade Name | E-Z Clip System |